LI-CV2-BOX-GMSL2

$1,299.00

Image Product Quantity

LI-CV2-BOX-GMSL2 (BOX ONLY)

2 in stock

1

LI-PS12-02

114 in stock

1

LI-C-USB-2.0-MICRO-B

103 in stock

1

2 in stock

For high volume order, please email sales@leopardimaging.com

Ambarella Quad-core ARM Cortex-A53 1.2 GHz CPU with 1MB L2 cache
6 x GMSL2 Camera Interfaces
1 x Power interface (DC 12V)
1 x HDMI Type-A interface
1 x USB2.0 Type-A interface
1 x USB2.0 Micro-B interface
1 x Micro SD card interface (push-pull type)
1 x RJ45 Ethernet interface
1 x WIFI port
1 x CAN interface
2 x UART ports: UART0 + UART1
Power LED indicator included
Connector: FAKRA Z TYPE
Weight: ~ 650 g
Part#: LI-CV2-BOX-GMSL2

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Compatible Cameras (for hardware): Click Here
Available Drivers: LI-IMX390-GMSL2, LI-IMX490-GMSL2, LI-AR0234CSC-GMSL2, LI-AR0239-GMSL2, LI-OV2311-GMSL2, LI-AR0234CS-STEREO-GMSL2

Driver Support: If your desired cameras are not listed on above “Available Drivers”, please contact support@leopardimaging.com