LI-USB30-ST-VG1762-RGBIR-OMS/DMS

$439.00

Image Product Quantity

LI-ST-VG1762-RGBIR-OMS/DMS (CAMERA ONLY)

4 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

415 in stock (can be backordered)

1

LI-GMSL2-USB-BOX

1 in stock (can be backordered)

1

LI-PS12-02

157 in stock

1

LI-M-USB-FKR-BOX

34 in stock

1

4 in stock

For high volume order, please email sales@leopardimaging.com

Caution: when in use, do not stare at the device or view directly without eye protection.

STMicroelectronics HDR RGB-IR Global Shutter Image Sensor VG1762
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Global shutter
940nm VCSEL included
Color / Mono: RGB-IR
Dynamic Range: 96 dB
Resolution: 1944 (H) x 1204 (V)
Optical Format: 1/2.5″
Focusing Distance: 65cm to cover 43cm to 130cm (2 pixels)
Part#: LI-ST-VG1762-RGBIR-OMS/DMS
USB 3.0 EVA Kit Part#:
LI-USB30-ST-VG1762-RGBIR-OMS/DMS

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Cabin Monitoring
Driver Monitoring
IR Application

Kit Part#: LI-USB30-ST-VG1762-RGBIR-OMS/DMS
Power over Cable: 9 ~ 19 VDC
Kits Include: 1. Serial Camera: LI-ST-VG1762-RGBIR-OMS/DMS x 1
2. USB3.0 DeSer Tester: LI-GMSL2-USB-BOX x 1
3. 3-Meter Fakra Cable x 1
4. USB 3.0 cable x 1
5. 12 VDC Power supply x 2

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-ST-VG1762-RGBIR-OMS/DMS

    LI-ST-VG1762-RGBIR-OMS/DMS

    $329.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00