LI-AR1335C-MIPI-097H

$99.00

219 in stock

For high volume order, please email sales@leopardimaging.com

Sensor Type: ON Semiconductor 13MP Sensor AR1335 CSP
Aperture, F/#: 2.4
Focal Length: 2.04 mm
Resolution: 4208 (H) x 3120 (V) (active pixels)
Pixel Size: 1.1 μm Back Side Illuminated (BSI)
Output Format: 6-bit / 8-bit / 10-bit RAW data
Maximum Frame Rate: 30 fps @ 4208 x 3120
Color / Mono: Color sensor
Interface: 4-lane MIPI CSI-2
Lens: FOV H 97°
Power Consumption: 10 mA @ 5 VDC

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com