LI-IMX464-MIPI-093H

$299.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.04 mm (Type 1/1.8) CMOS Image Sensor IMX464
Resolution: 2712 (H) x 1536 (V) (active pixels)
Pixel Size: 2.9 x 2.9 µm
Output Format: 10-bit / 12-bit RAW data
Maximum Frame Rate: 90 fps @ 2688 x 1520
ISP Not included
Color / Mono: Color sensor
Interface: 4-lane MIPI CSI-2
Lens: FOV H 93°
Power Consumption: 123 mA @ 3.3 VDC
Connector: 20525-030E-02

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

TThis camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00