LI-USB30-AR0234CS-YUV-GMSL2-060H

$639.00

Image Product Quantity

LI-AR0234CS-YUV-GMSL2-060H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

112 in stock (can be backordered)

1

LI-GMSL2-USB-BOX

40 in stock (can be backordered)

1

LI-M-USB-FKR-BOX

26 in stock

1

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON Semiconductor CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 60°
IP Rating: IP67
Active Pixel: 1920 (H) x 1200 (V)
Resolution: 1920 x 1200 @ 30 fps
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0234CS-YUV-GMSL2
USB 3.0 EVA Kit Part#: LI-USB30-AR0234CS-YUV-GMSL2

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-USB30-AR0234CS-YUV-GMSL2
Kit Includes: 1. Serial Camera: LI-AR0234CS-YUV-GMSL2 x 1
2. DeSer Board: LI-GMSL2-USB-BOX x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-AR0234CS-YUV-GMSL2-120H

    LI-USB30-AR0234CS-YUV-GMSL2-120H

    $639.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0234CS-YUV-GMSL2-060H

    LI-AR0234CS-YUV-GMSL2-060H

    $529.00
  • LI-AR0234CS-YUV-GMSL2-120H

    LI-AR0234CS-YUV-GMSL2-120H

    $529.00