Sony Diagonal 12.86 mm (Type 1/1.2) CMOS Solid-State Image Sensor IMX485 | |
Resolution: | 3864 (H) x 2176 (V) (active pixels) |
Pixel Size: | 2.9 x 2.9 μm |
Output Format: | 10-bit / 12-bit RAW data |
Maximum Frame Rate: | 90 fps @ 3864 x 2176 (10-bit) |
ISP | Not included |
Color / Mono: | Color |
Interface: | 4-lane MIPI CSI-2 |
Lens: | FOV H 110° |
Power Consumption: | 310 mA @ 3.3 VDC |
If you need to download the driver, please contact:[email protected]
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | ✔ | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here