E3653-A03

4-CH GMSL2 board for NVIDIA Jetson AGX Xavier and Jetson AGX Orin

$388.00

Image Product Quantity

E3653-A03 (BOARD ONLY)

11 in stock

1

LI-FCB-4T1-SS-0.3M-NP-A0

91 in stock (can be backordered)

1

11 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Xavier™ and AGX Orin™ Developer Kit
Supports 4 GMSL2 cameras
Its LI-FCB-4T1-SS-0.3M-NP-A0 cable could connect to the multiple lenghth Fakra cables, including FAK-SMZSMZ-6M, FAK-SMZSMZ-5M and LI-FCB-1T1-SS-3M-WP-S0
Supports external 19V power supply
Maxim MAX96712 Deserializer

Weight: ~ 30 g
Operating Temperature: -20℃ ~ +85℃
Part#: E3653-A03
This adapter is also needed for AGX Orin Developer kit
LI-JTX1-SUB-ADPT

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

E3653-A03 board: QTY: 1
LI-FCB-4T1-SS-0.3M-NP-A0 cable: QTY: 1,  Length: 0.3 m

Recommended With

  • LI-FCB-1T1-SS-5M-WP-A0

    LI-FCB-1T1-SS-5M-WP-A0

    $49.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00
  • FAK-SMZSMZ-6M

    FAK-SMZSMZ-6M

    $55.00