EdgeTuring ™

$899.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Image Processor: Socionext SC2000 Processor
Sony Diagonal 7.857 mm (Type 1/2.3)
CMOS Image Sensor IMX477
Resolution: 3840 (H) x 2160 (V)
Pixel Size: 1.55 x 1.55 μm
Video Output: 4K @ 30 fps with EIS / 4K @ 15 fps with HDR
Color / Mono: Color
AI Module: Hailo-8™ M.2 Module
Multi-Sensor: Dual (Only one sensor works for AI)
Baseline: 40.70 mm
Lens: FOV 43.4° horizontal (each video)
Amazon AWS:
Amazon Kinesis Video Streams (KVS)
Amazon Kinesis Data Streams (KDS)
Operating Temp: 0℃ ~ +60℃
Storage Temp: – 20℃ ~ +70℃
Weight: ~ 242 g
Size: 80.70 (L) x 38.00 (W) x 93.33 (D) mm
Part#: LI-M10V-AI

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Industrial Automation
IoT
Smart Devices
Smart Retail