LI-USB30-EV2S05M-MIPI-113H

EV2S05M color USB 3.0 Camera

$579.00

Image Product Quantity

LI-EV2S05M-MIPI-113H

1 in stock

1

LI-USB30-CSLINK-IPX-TESTER

8 in stock

1

1 in stock

For high volume order, please email sales@leopardimaging.com

Teledyne CMOS Image Sensor
EV2S05M
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 2560 (H) x 1936 (V)
Frame rate: 6 fps
Optical format: 1/1.8″
Pixel size: 2.8 x 2.8 μm
Power: USB 3.0 +5 VDC power source
MIPI Camera: EV2S05M MIPI Module
Part: LI-USB30-EV2S05M-MIPI-113H

Embedded vision systems
IoT edge devices
Virtual reality/augmented reality

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-EV2S05M-MIPI-113H

    LI-EV2S05M-MIPI-113H

    $359.00
  • FAW-1233-03

    FAW-1233-03

    $35.00