LI-AR0821-MIPI-135H

$279.00

10 in stock

For high volume order, please email sales@leopardimaging.com

OnSemi CMOS Image Sensor AR0821
Resolution: 3848 (H) x 2168 (V)
Pixel size: 2.1 x 2.1 µm
Data format: RAW data
Color / Mono: Color sensor
Interface: 4-lane MIPI CSI-2
Lens: FOV H 135°
Power consumption: 756 mW
Connector: 20525-030E-02
Size: 26.92 x 21.44 mm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Surveillance cameras
Industrial cameras

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00