Camera Specification:
LI-IMX185-MIPI-111H
IMX185 MIPI camera in Slave Mode
$249.00
In stock
For high volume order, please email sales@leopardimaging.com
IMX185 MIPI camera in Slave Mode
$249.00
In stock
For high volume order, please email sales@leopardimaging.com
1/1.9″ 2.38M CMOS HD digital image sensor IMX185 | |
Resolution: | 1937 (H) x 1217 (V) |
Pixel Size: | 3.75 x 3.75 μm |
Data Format: | RAW data |
Master / Slave: | Slave Mode |
Interface: | 4-lane MIPI CSI-2 |
Lens: | HFOV 111° , Lens has been glued |
Superior low-light performance | |
I-PEX MicroCoax Interface for better EMI |
If you need to download the driver, please contact:support@leopardimaging.com
Surveillance cameras
Industrial cameras
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
✔ |
For detailed Jetson driver with Jetpack version list: Click here