Camera Specification:
LI-IMX267-MIPI
IMX267 8.95MP global shutter Color Camera Module (Lens not included)
$499.00
22 in stock
For high volume order, please email sales@leopardimaging.com
IMX267 8.95MP global shutter Color Camera Module (Lens not included)
$499.00
22 in stock
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 16.1mm CMOS Image Sensor IMX267LQR |
|
| Optical Format | 1″ |
| Global Shutter | |
| Color sensor | |
| Lens | Lens NOT Included Compatible lens |
| Supports C-Mount lens | |
| MIPI CSI-2 interface | |
| Active Pixels: | 4112 (H) x 2176 (V) |
| Pixel Size: | 3.45 x 3.45 μm |
If you need to download the driver, please contact:support@leopardimaging.com
| Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list:Â Click here