LI-USB30-IMX264

IMX264 USB 3.0 Camera

$719.00

Image Product Quantity

LI-IMX264-MIPI-M12

21 in stock

1

LI-USB30-CSLINK-IPX-TESTER

22 in stock

1

FAW-1233-02

110 in stock

1

21 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 11.1 mm (Type 2/3) CMOS Image Sensor IMX264
RAW Data Streaming
Global shutter
USB 3.0 real-time streaming
Support Register Access Function
Resolution: H: 2464, V:2056
Frame rate: 15 fps with 5MP
Optical format: 2/3″
Pixel size: 3.45 x 3.45 μm
Power: USB 3.0 + 5VDC power source
MIPI Camera: IMX264 MIPI Module
Part: LI-USB30-IMX264

Industrial Applications
Intelligent Transportation System
(ITS) Cameras

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00
  • LI-IMX264-MIPI-M12

    LI-IMX264-MIPI-M12

    $499.00