LI-USB30-OV10640-490-C2B-055H

$599.00

Image Product Quantity

LI-OV10640-490-C2B

Out of stock

1

055H Lens

522 in stock

1

LI-C-C2B-CONNECTION-LINE

10 in stock

1

LI-C2B-USB

Out of stock

1

LI-C-C2B-CABLE

Out of stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 1.3MP HDR Sensor OV10640
Tuned YUV data real time streaming
Color sensor
Support HDR
ADV7992WBCPZ C2B Serializer
Sensor controlled by pre-loaded ISP binary automatically
Lens: FOV H 55° / 115°
Built-in ISP: OV490
IP rating: IP67 (Up to IP69K)
Active pixel: 1280 (H) x 1080 (V)
Optical format: 1/2.56″
Pixel size: 4.2 x 4.2 µm
Power: PoC +10 ~ +15 VDC power source
Compact size: 30.0 (L) x 30.0 (W) mm
Part#: LI-OV10640-490-C2B-xxxH
USB 3.0 EVA Kit Part#: LI-USB30-OV10640-490-C2B-xxxH

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Surround view system
Rear view camera
Blind spot detection

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OV10640-490-C2B-xxxH
Kit includes: 1. LI-OV10640-490-C2B-xxxH x 1
2. C2B cable x 1
3. LI-C2B-RX x 1
4. FAW-1233-03 x 1
5. LI-USB30-CSLINK-IPX-TESTER x 1
6. USB 3.0 cable x 1
7. LI-PS12-01 (12V power supply) x 1

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OV10640-490-C2B-115H

    LI-OV10640-490-C2B-115H

    $429.00
  • LI-USB30-OV10640-490-C2B-115H

    LI-USB30-OV10640-490-C2B-115H

    $599.00
  • LI-OV10640-490-C2B-055H

    LI-OV10640-490-C2B-055H

    $429.00