LI-JETSON-CB-IMX377CS-T

$939.00

Image Product Quantity

LI-TX1-CB

58 in stock

1

LI-IMX377-MIPI-CS

21 in stock

3

FAW-1233-03

600 in stock

3

7 in stock

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 6x Sony IMX377 12M pixels CMOS Sensors
TX1 / TX2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)

Resolution Pixel: 4024 (H) x 3036 (V)
Frame Rate: 12MP @ 30 fps
Optical Format: 1/2.3″
Pixel Size: 1.55 x 1.55 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-TX1-CB or LI-TX1-CB-6CAM x 1
2. LI-IMX377-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-JETSON-CB-IMX377CS

    LI-JETSON-CB-IMX377CS

    $449.00
  • LI-JETSON-CB-IMX377CS-D

    LI-JETSON-CB-IMX377CS-D

    $699.00
  • LI-TX1-CB

    LI-TX1-CB

    $199.00
  • LI-JETSON-CB-IMX377CS-T

    LI-JETSON-CB-IMX377CS-T

    $939.00
  • LI-JETSON-CB-IMX377CS-H

    LI-JETSON-CB-IMX377CS-H

    $1,689.00
  • LI-TX1-CB-6CAM

    LI-TX1-CB-6CAM

    $219.00