IMX377 Camera Modules: Elevating Mobile and Action Camera Imaging with 12MP Excellence
Showing 1–9 of 12 results
-
LI-IMX377-MIPI-CS
$249.00 -
LI-JETSON-CB-IMX377CS
$449.00 -
LI-JETSON-CB-IMX377CS-D
$699.00 -
LI-JETSON-CB-IMX377CS-H
$1,689.00 -
LI-JETSON-CB-IMX377CS-T
$939.00 -
LI-JETSON-KIT-IMX377CS
$379.00 -
LI-JETSON-KIT-IMX377CS-D
$629.00 -
LI-JETSON-KIT-IMX377CS-T
$869.00 -
LI-XAVIER-KIT-IMX377CS
$419.00
The IMX377 is a high-performance CMOS image sensor developed by Sony, designed to deliver exceptional image quality and video capabilities in a compact form factor. With its 12 megapixel resolution and large pixel size, the IMX377 excels in low-light performance and high-quality video capture. This versatile sensor is optimized for premium smartphones, action cameras, and drones, where superior image quality and 4K video recording are essential features.
Detailed Specs Table
Specification | Details |
Sensor Type | CMOS |
Resolution | 4000 x 3000 pixels (12.0 MP) |
Pixel Size | 1.55 µm x 1.55 µm |
Optical Format | 1/2.3″ |
Maximum Frame Rate | 30 fps (full resolution), 60 fps (4K), 240 fps (720p) |
Shutter Type | Rolling Shutter |
Output Format | RAW10, RAW12 |
Dynamic Range | 73.8 dB |
Operating Temperature | -30°C to +70°C |
Power Consumption | < 300 mW (typical at 30 fps) |
Interface | MIPI CSI-2 (4-lane) |
Use Cases (Applications)
The IMX377 sensor is particularly well-suited for a wide range of high-performance imaging applications, including:
- Premium smartphone cameras
- Action cameras and sports photography
- Drone and aerial photography
- 360-degree cameras and VR imaging
- Automotive dashboard cameras
- High-end security and surveillance cameras
- Professional vlogging cameras
- Compact digital cameras
Key Features of IMX377 Sensor
High Resolution with Large Pixels
Offers 12.0 megapixel resolution with a relatively large 1.55 µm pixel size, enabling excellent image quality and low-light performance.
4K Video Capability
Supports 4K video recording at 60 fps, delivering crisp, high-resolution video footage.
Superior Low-Light Performance
Large pixel size combined with Sony’s advanced sensor technology results in excellent low-light sensitivity and reduced noise.
High-Speed Video Options
Capable of capturing slow-motion video at up to 240 fps in 720p resolution.
Wide Dynamic Range
Provides a 73.8 dB dynamic range, allowing for clear image capture in scenes with high contrast.
Flexible Output Options
Supports both RAW10 and RAW12 output formats, providing versatility for different image processing requirements.
MIPI CSI-2 Interface
Features a MIPI CSI-2 4-lane interface for high-speed data transfer, supporting smooth video capture and real-time processing.
Benefits of IMX377 Sensor
- Exceptional Image Quality
- The combination of high resolution and large pixel size results in detailed, high-quality images, especially in challenging lighting conditions.
- Professional-Grade Video Capabilities
- 4K/60fps and high-speed video options make it ideal for professional-quality video content creation.
- Versatility Across Applications
- From smartphones to action cameras and drones, the IMX377’s features make it suitable for a wide range of high-performance imaging devices.
- Superior Low-Light Imaging
- Large pixels and advanced sensor technology enable clear, low-noise images even in poor lighting conditions.
- Compact High-Performance Solution
- Delivers premium imaging capabilities in a compact form factor, ideal for slim smartphones and small action cameras.
- Slow-Motion Video Support
- High-speed video capture enables dramatic slow-motion footage, perfect for action sports and dynamic scenes.
- Future-Proof Technology
- The sensor’s advanced features make it well-suited for emerging technologies in mobile and action camera imaging.
The Sony IMX377 image sensor represents a premium solution for high-performance imaging in mobile devices, action cameras, and drones. Its combination of high resolution, large pixel size, and advanced video capabilities makes it an ideal choice for manufacturers and developers working on cutting-edge imaging devices. Whether you’re designing the next flagship smartphone, creating innovative action cameras, or developing high-end drone photography solutions, the IMX377 provides the imaging prowess to deliver outstanding results in both still photography and video recording.