$1,689.00
176 in stock
12 in stock
278 in stock
2 in stock
For high volume order, please email sales@leopardimaging.com
1x, 2x, 3x, 6x Sony IMX377 12M pixels CMOS Sensors TX1 / TX2 Carrier Board can support up to 6 MIPI Cameras Multi-Camera Streaming IR-Cut Filter Switch (CS Version)
If you need to download the driver, please contact:support@leopardimaging.com
1. LI-TX1-CB or LI-TX1-CB-6CAM x 1 2. LI-IMX377-MIPI-CS/M12 x 1, 2, 3 or 6 3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6
This camera is compatible with Nvidia Jetson platforms.
For detailed Jetson driver with Jetpack version list: Click here