LI-OS02C10-MIPI-M12

$279.00

44 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.8” HDR Image Sensor OS02C10 with PureCel®Plus-S technology and Nyxel™ technologies
Color sensor
Rolling shutter
Supports M12 lens
MIPI CSI-2 interface
QE enhancement in NIR range
High dynamic range
High sensitivity
Active Pixels: 1920 (H) x 1080 (V)
Pixel Size: 2.9 x 2.9 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Nvidia JETSON Camera Kit: Coming soon…

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00