LI-OV7251M-FF-105H-18

$69.00

19 in stock

For high volume order, please email sales@leopardimaging.com

Focusing Range: 60 cm to Infinity
Focal Length: 0.74 mm
F Number: 2
FOV (H): 105°
TV Distortion: < 10%
Sensor: Global Shutter OV7251 Mono
Connector: AXT624124
Module Size: 6 x 6 mm
Part#: LI-OV7251M-FF-105H-08 (80 mm Length)
LI-OV7251M-FF-105H-13 (130 mm Length)
LI-OV7251M-FF-105H-18 (180 mm Length)

 

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

No. Name No. Name No. Name No. Name
1 SDA 7 MDP 13 PWM 19 XCLK
2 SCL 8 MDN 14 NC 20 NC
3 DOVDD1.8V 9 GND 15 GND 21 RESET
4 MCP 10 STROBE 16 FSIN 22 AVDD2.8V
5 MCN 11 ULPM 17 NC 23 NC
6 GND 12 GND 18 DVDD1.5V 24 NCGND

Recommended With

  • LI-OV7251M-FF-105H-08

    LI-OV7251M-FF-105H-08

    $60.00
  • LI-OV7251M-FF-105H-13

    LI-OV7251M-FF-105H-13

    $65.00