LI-USB30-OV7251

26mmx26mm USB 3.0 Camera module with OmniVision OV7251 VGA Module,

$249.00

Image Product Quantity

LI-USB30-MIPI-TESTER-OVM

51 in stock

1

LI-OV7251M-FF-80

12 in stock

1

12 in stock

For high volume order, please email sales@leopardimaging.com

Omnivision OV7251 VGA Global Shutter Sensor
Fixed Focusing Lens Module
RAW data USB 3.0 real time streaming
USB 3.0 interface

Active pixel: 640H x 480V
Frame rate: 100 fps @ Full Resolution
Optical format: 1/7.5″
Module Compact size: 8x8mm
Pixel size: 3x3um
Power: USB 3.0 +5VDC power source
Compact size: 26mmx26mm
Part#: LI-USB30-OV7251
Module Spec Click here

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

PC Multimedia
Portable Device Camera
Tablet Camera
Mobile Camera

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A