LI-IMX290-MIPI-M12

IMX290 Camera Module with M12 Lens

$249.00

55 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.46 mm (Type 1/2.8) CMOS Image Sensor IMX290
Color camera
Active Pixels: 1945 (H) x 1109 (V)
Pixel Size: 2.9 x 2.9 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera

USB 3.0 Tester kit: Click here
Nvidia Jetson Xavier kit
Click here

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-IMX290-MIPI is a high-resolution digital camera board. It incorporates an Sony 1/2.8″ CMOS digital image sensor with an active imaging pixel array of 1945H x1109V. The LI-IMX290-MIPI camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.

Recommended With

  • LI-USB30-IMX290

    LI-USB30-IMX290

    $499.00