LI-JEVA-S5K2G1-GMSL2-120H

$689.00

Image Product Quantity

LI-S5K2G1-GMSL2-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-JTX1-MIPI-ADPT

89 in stock

1

FAW-1233-03

396 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
Support one GMSL2 camera
Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1
RCCB Sensor
Support M12 lens

Pixel size: 2.1 x 2.1 µm
Resolution pixel: 3840 (H) x 1920 (V)
Optical format: 1/1.7″
Part#: LI-JEVA-S5K2G1-GMSL2-025H
LI-JEVA-S5K2G1-GMSL2-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Machine vision

# Items QTY
1 LI-S5K2G1-GMSL2-xxxH 1
2 FAK-SMZSMZ3M 1
3 LI-GMSL2-IPX-DESER 1
4 FAW-1233-03 cable 1
5 LI-JTX1-MIPI-ADPT 1
6 LI-PS12-01 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-S5K2G1-GMSL2 Click Here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-JTX1-MIPI-ADPT

    LI-JTX1-MIPI-ADPT

    $99.00
  • LI-S5K2G1-GMSL2-120H

    LI-S5K2G1-GMSL2-120H

    $429.00