LI-JEVA-OV2311-GMSL2-200H

$689.00

Image Product Quantity

LI-OV2311-GMSL2-200H (CAMERA ONLY)

14 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

647 in stock

1

LI-JTX1-MIPI-ADPT

88 in stock

1

FAW-1233-03

541 in stock

1

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
Support one GMSL2 camera
OmniVision CMOS 2M Image Sensor OV2311
Monochrome sensor
Support M12 lens

Pixel size: 3.0 x 3.0 µm
Resolution pixel: 1600 (H) x 1300 (V)
Optical format: 1/2.7″
Part#: LI-JEVA-OV2311-GMSL2-050H
LI-JEVA-OV2311-GMSL2-100H
LI-JEVA-OV2311-GMSL2-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Industrial bar code scanning

# Items QTY
1 LI-OV2311-GMSL2-xxxH 1
2 FAK-SMZSMZ 3M 1
3 LI-GMSL2-IPX-DESER 1
4 FAW-1233-03 cable 1
5 LI-JTX1-MIPI-ADPT 1
6 LI-PS12-01 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-OV2311-GMSL2 Click Here

Recommended With

  • LI-OV2311-GMSL2-100H

    LI-OV2311-GMSL2-100H

    $429.00
  • LI-OV2311-GMSL2-200H

    LI-OV2311-GMSL2-200H

    $429.00