LI-JETSON-CB-IMX274M12

$449.00

Image Product Quantity

LI-TX1-CB

58 in stock

1

FAW-1233-03

422 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 6x Sony IMX274 8M pixels CMOS Sensors
TX1 / TX2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)

Resolution Pixel: 3864 (H) x 2196 (V)
Frame Rate: 4K @ 60 fps (4-lane) or 4K @ 30 fps (2-lane)
Optical Format: 1/2.5″
Pixel Size: 1.62 x 1.62 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-TX1-CB or LI-TX1-CB-6CAM x 1
2. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6

This camera is compatible with  Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A ✔ ✔ N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-TX1-CB

    LI-TX1-CB

    $199.00
  • LI-TX1-CB-6CAM

    LI-TX1-CB-6CAM

    $219.00
  • LI-IMX274-MIPI-CS

    LI-IMX274-MIPI-CS

    $249.00