LI-XAVIER-KIT-IMX385CS

$439.00

Image Product Quantity

LI-IMX385-MIPI-CS

50 in stock

1

FAW-1233-03

278 in stock

1

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

3 in stock (can be backordered)

1

50 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
MIPI CSI-2 interface
Multi-Camera Streaming
Supports up to four 4-lane cameras
Sony Diagonal 8.35 mm Type 1/2 CMOS Image Sensor IMX385LQR
Active pixels: 1937 (H) x 1097 (V)
Pixel size: 3.75 x 3.75 μm
Color camera
Length of the I-PEX cable: 300 mm
Supports multiple length cables
IR-Cut Filter Switch (CS Version)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX385-MIPI-CS/M12 x 1, 2, 3 or 4
3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-IMX385-MIPI-M12

    LI-IMX385-MIPI-M12

    $279.00
  • LI-IMX385-MIPI-CS

    LI-IMX385-MIPI-CS

    $279.00