$669.00
338 in stock
7 in stock (can be backordered)
Insufficient stock
For high volume order, please email sales@leopardimaging.com
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit Sony Diagonal 7.20 mm (Type 1/2.5) 8MP CMOS Image Sensor IMX274 Xavier adapter board supports up to four 4-lane MIPI Cameras Multi-Camera Streaming IR-Cut Filter Switch (CS Version)
If you need to download the driver, please contact:support@leopardimaging.com
1. LI-JXAV-MIPI-ADPT-4CAM x 1 2. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 4 3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4 4. 5 VDC Power Supply x 1
This camera is compatible with Nvidia Jetson platforms.
For detailed Jetson driver with Jetpack version list: Click here<