LI-USB30-OV10650-495-FPDLINKIII-120H

LI-USB30-OV10650-495 FPDLINKIII Serial Camera

$639.00

Image Product Quantity

120H Lens

245 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

326 in stock (can be backordered)

1

LI-FPDLINKIII-USB-BOX

20 in stock

1

LI-OV10650-495-FPDLINKIII

Out of stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 1.7MP ImageSensorOV10650
YUV output without compression
Support WDR
IP rating: IP67 (Up to IP69K)
Active pixel: 1824 (H) x 940 (V)
Optical format: 1/2.09″
Pixel size: 4.2 x 4.2 μm
Compact size: 30 x 30 mm
Camera Part#: LI-OV10650-495-FPDLINKIII-xxxH (060H, 120H)
USB3.0 Kit Part#: LI-USB30-OV10650-495-FPDLINKIII-xxxH (060H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Surround and rear view system

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OV10650-495-FPDLINKIII-xxxH
Power over Cable: 9 ~ 19 VDC
Kits include: 1. Serial Camera: LI-OV10650-495-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-FPDLINKIII-USB-BOX
3. Fakra Coax Cable
4. 12 VDC Power supply
5. USB3.0 Cable

Camera Tool Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OV10650-495-FPDLINKIII-060H

    LI-OV10650-495-FPDLINKIII-060H

    $529.00
  • LI-USB30-OV10650-495-FPDLINKIII-060H

    LI-USB30-OV10650-495-FPDLINKIII-060H

    $639.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-OV10650-495-FPDLINKIII-120H

    LI-OV10650-495-FPDLINKIII-120H

    $529.00