LI-OV10650-495-FPDLINKIII-060H

$529.00

Image Product Quantity

LI-OV10650-495-FPDLINKIII-060H (CAMERA ONLY)

38 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 1.7MP ImageSensorOV10650
YUV output without compression
Support WDR
IP rating: IP67 (Up to IP69K)
Active pixel: 1824 (H) x 940 (V)
Optical format: 1/2.09″
Pixel size: 4.2 x 4.2 μm
Compact size: 30 x 30 mm
Camera Part#: LI-OV10650-495-FPDLINKIII-xxxH (060H, 120H)
USB3.0 Kit Part#: LI-USB30-OV10650-495-FPDLINKIII-xxxH (060H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Surround and rear view system

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display

Recommended With

  • LI-OV10650-495-FPDLINKIII-120H

    LI-OV10650-495-FPDLINKIII-120H

    $529.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00