LI-USB30-ISX019-TI933-110H

LI-USB30-ISX019-TI933 FPDLINKIII Serial Camera

$459.00

Image Product Quantity

LI-ISX019-TI933-110H(CAMERA ONLY)

11 in stock (can be backordered)

1

K-7394

24 in stock

1

LI-TI914-USB-BOX

40 in stock

1

LI-M-USB-FKR-BOX

14 in stock

1

LI-PS12-01-MOD

171 in stock

1

14 in stock

For high volume order, please email sales@leopardimaging.com

Sony 4.69mm CMOS SoC Sensor ISX019
Tuned YUV data Coax Serial real time streaming
Support HDR(High Dynamic Range)
Color camera
TI933 FPD-Link III serializer
TPS650330-Q1 PMIC included
Active pixel: 1280H x 960V
Optical format: 1/3.8″
Pixel size: 2.9 um x 2.9 um
Compact size: 23 x 23 x 25 mm
Camera Part#: LI-ISX019-TI933-110H
USB 3.0 Kit Part#: LI-USB30-ISX019-TI933-110H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here