Camera Specification:
LI-USB30-IMX424-GW5400-FPDLINKIII-120H
LI-USB30-IMX424-GW5400-FPDLINKIII TI953 FPDLINKIII Serial Camera
$827.00
For high volume order, please email sales@leopardimaging.com
LI-USB30-IMX424-GW5400-FPDLINKIII TI953 FPDLINKIII Serial Camera
$827.00
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 9.69 mm (Type 1/1.7) CMOS Image Sensor IMX424 | |
| YUV output without compression | |
| GEO Semi GW5400 ISP | |
| TI953 FPD-Link III Serializer | |
| Supports HDR | |
| IP rating: | IP67 or IP69K |
| Resolution: | 1920 (H) x 1080 (V) (based on ISP binary) |
| Optical format: | 1/1.7″ |
| Pixel size: | 2.25 x 2.25 μm |
| Camera Part#: | LI-IMX424-GW5400-FPDLINKIII-xxxH (040H, 065H, 120H) |
| USB3.0 Kit Part#: | LI-USB30-IMX424-GW5400-FPDLINKIII-xxxH (040H, 065H, 120H) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
ADAS + Viewing Fusion
| Default Version: |
| The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-IMX424-GW5400-FPDLINKIII-xxxH |
| Power over Cable: | 9 ~ 19 VDC |
| Kits include: | 1. Serial Camera: LI-IMX424-GW5400-FPDLINKIII-xxxH |
| 2. USB3.0 DeSer Tester: LI-FPDLINKIII-FP-USB-BOX | |
| 3. Fakra Coax Cable | |
| 4. 12 VDC Power supply | |
| 5. USB3.0 Cable |
Camera Tool Source Code in C#
Capture & Display
This camera has been tested on the below platforms
This camera is compatible with our USB 3.0 Tester.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here