LI-USB30-IMX412-FPDLINKIII-067H

$599.00

Image Product Quantity

LI-IMX412-FPDLINKIII-067H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

636 in stock (can be backordered)

1

LI-FPDLINKIII-USB

9 in stock

1

LI-PS12-01

Available on backorder

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.857mm (Type 1/2.3) 12.3MP CMOS Image Sensor IMX412
Output Raw data
Support 9V ~ 19V Power

Active pixels: 4056 (H) x 3040 (V)
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 μm
Compact size: 30 (L) x 30 (W) x 29.2 (D) mm
Part#: LI-IMX412- FPDLINKIII-xxxH (067H)
USB 3.0 Kit Part#: LI-USB30-IMX412-FPDLINKIII-xxxH (067H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Industrial camera
Surveillance camera

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Kit Part#: LI-USB30-IMX412-FPDLINKIII-xxxH
Power over Cable: 9V ~ 19VDC Power
Kits include: 1. Serial Camera: LI-IMX412-FPDLINKIII-xxxH
2. DeSer board: LI-FPDLINKIII-USB
3. Fakra Coax Cable (3m)
4. USB 3.0 cable
5. 12VDC Power supply
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX412-FPDLINKIII-067H

    LI-IMX412-FPDLINKIII-067H

    $489.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00