$1,129.00
Out of stock
89 in stock
422 in stock
Insufficient stock
For high volume order, please email sales@leopardimaging.com
Compatible with Nvidia Jetson TX1 / TX2 DeveloperKit MIPI CSI-2 interface Supports up to six cameras Sony Diagonal 11.1 mm (Type 2/3″) CMOS Image Sensor IMX264 Color sensor Global shutter
If you need to download the driver, please contact:support@leopardimaging.com
1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1 2. LI-IMX264-MIPI-M12 x 1, 2, 3 or 6 3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6
This camera is compatible with Nvidia Jetson platforms.
For detailed Jetson driver with Jetpack version list: Click here