LI-OV10635-GMSL-057H

$399.00

Image Product Quantity

LI-OV10635-GMSL-057H (CAMERA ONLY)

5 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

5 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS HDR Sensor OV10635
Tuned YUV data Coax Serial real time streaming
Support WDR (Wide Dynamic Range)
MAX96705 Serializer
Lens: FOV H 57˚

Active pixels: 1280 (H) x 800 (V)
Optical format: 1/2.7″
Pixel size: 4.2 x 4.2 μm
Focusing Distance 10 m
Power: Support 4V ~ 12V Power
Connector: FAKRA Z TYPE
Part#: LI-OV10635-GMSL-057H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive camera
Camera monitoring system
Surround view system

Camera Tool Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.