LI-IMX219-MIPI-FF-NANO-H136

$29.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Compatible Platform NVIDIA® Jetson Nano™ Developer Kit
Module Size 150.0 mm (L) x 25.0 mm (W)
Sensor Type Sony IMX219 8.08MP Color sensor
Active Pixels 3280 (H) x 2464 (V)
Image Size Diagonal 4.60 mm (Type 1/4.0)
F/No. 2.6 (H90) / 2.0 (H136) / 2.5 (H145)
Focal Length 2.3 mm (H90) / 1.58 mm (H136) / 1.55 mm (H145)
FOV 90°(H) / 136°(H) / 145°(H)
TV Distortion < -10% (H90) / < -15% (H136)/ < -15% (H145)
Focusing Range 30 cm ~ Infinity
Lens Type Fixed Focus
M7 Lens – H90
M8 Lens – H136 / H145
Pixel Size 1.12 x 1.12 μm
Data Output Interface CSI-2 MIPI 2-lane
IR Cut Filter Yes

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here