LI-AR0820-GMSL2-110H

$617.00

Image Product Quantity

LI-AR0820-GMSL2-110H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

58 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON SEMI AR0820 8.3M CMOS Sensor
Output 12 bit Raw data
Support 12V Power
Waterproof IP67 ( Up to IP69K)
Active pixel: 3840H x 2160V
Optical format: 1/2″
Pixel size: 2.1 um x 2.1 um
Compact size: 30 x 30 mm
Part#: LI-AR0820-GMSL2 (FOVH 60˚ /110˚)
USB 3.0 EVA Kit Part#: LI-AR0820-GMSL2-xxxH (FOVH 60˚ /110˚)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS (Automotive Driver Assistant System)
Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Kit Part#: LI-AR0820-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmit up to 15 meter PoC
Automotive Camera
Kits include: 1. Serial Camera: LI-AR0820-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

Source Code in C#
Capture & Display
Save file as BMP & RAW format

This camera has been tested on below platforms


More Details…

More Details…

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0820-GMSL2-060H

    LI-AR0820-GMSL2-060H

    $499.00