LI-AR0231-TI953-XAVIER-060H

$719.00

Image Product Quantity

LI-AR0231-FPDLINKIII

1 in stock

1

060H Lens

521 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

LI-TI954-IPX-DESER

94 in stock

1

FAW-1233-03

278 in stock

1

1 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Support one FPDLINKIII camera
ON SEMI 2.3MP AR0231 RCCB Sensor
Color camera
TI953 FPD-Link III serializer

Pixel size: 3.0 um x 3.0 um
Resolution pixel: 1928H x 1208V
Optical format: 1/2.7″
Part#: LI-AR0231-TI953-XAVIER-60H
LI-AR0231-TI953-XAVIER-120H
LI-AR0231-TI953-XAVIER-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

# Items QTY
1 LI-AR0231-FPDLINKIII-xxxH 1
2 FAK-SMZSMZ3M 1
3 LI-TI954-IPX-DESER 1
4 FAW-1233-03 cable 1
5 LI-JXAV-MIPI-ADPT-4CAM 1
6 LI-PS12-01 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-AR0231-FPDLINKIII Click Here

Recommended With

  • LI-AR0231-TI953-XAVIER-200H

    LI-AR0231-TI953-XAVIER-200H

    $719.00
  • LI-JXAV-MIPI-ADPT-4CAM

    LI-JXAV-MIPI-ADPT-4CAM

    $169.00
  • LI-AR0231-TI953-XAVIER-120H

    LI-AR0231-TI953-XAVIER-120H

    $719.00