LI-AR0231-GMSL2-CFM-200H-110

$529.00

Image Product Quantity

LI-AR0231-GMSL2-CFM-200H-110 (CAMERA ONLY)

24 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

326 in stock (can be backordered)

1

4 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Qualcomm SA8155 platform
ON SEMI 2.3MP AR0231 Sensor
YUV output without compression
Includes AP0200 ISP
GMSL2 Serializer
Powered over GMSL cable
Lens: FOV H 200°
9V – 19V @ < 2W

Maximum resolution: 1920 (H) x 1024 (V)
Frame rate: 28.7 fps
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Part#: LI-AR0231-GMSL2-CFM-200H-110
Snapdragon 820 Automotive Platform: Click Here
SA8155P Automotive Development Platform: Click Here

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
ADAS + Viewing Fusion
1080p30 video applications
Security and Surveillance

Default Version:
The default lens is glued.
No Waterproof Version:
If you want to utilize the no waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A