Camera Specification:
LI-IMX296-MIPI-M12
IMX296 Monochrome Global Shutter Camera Module with M12 Lens
$279.00
28 in stock
For high volume order, please email sales@leopardimaging.com
IMX296 Monochrome Global Shutter Camera Module with M12 Lens
$279.00
28 in stock
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 6.3 mm 1.58MP Pregius Sensor IMX296 | |
| Monochrome sensor | |
| Global shutter | |
| Supports M12 lens | |
| MIPI CSI-2 interface | |
| Active Pixels: | 1456 (H) x 1088 (V) |
| Pixel Size: | 3.45 x 3.45 μm |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
| Nvidia JETSON Camera Kit | Coming soon… |
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ | ✔ | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here