IMX296 Camera Modules for High-Speed Global Shutter Imaging
Showing the single result
The Sony IMX296 is a high-performance CMOS image sensor designed for applications requiring both high-speed capture and distortion-free imaging of moving objects. This 1/2.9-inch sensor features a global shutter, making it ideal for machine vision, factory automation, and robotics. With its ability to capture 1.6 megapixel images at impressive frame rates, the IMX296 offers a perfect balance of resolution and speed for industrial and scientific imaging applications.
Detailed Specs Table
Specification | Details |
Sensor Type | CMOS with Global Shutter |
Resolution | 1456 x 1088 pixels (1.6 MP) |
Optical Format | 1/2.9″ |
Pixel Size | 3.45 µm x 3.45 µm |
Maximum Frame Rate | 226 fps (full resolution) |
Shutter Type | Global Shutter |
Dynamic Range | 70 dB (Approx.) |
Output Interface | SLVS, SLVS-EC |
Power Supply | 3.3V, 1.8V, 1.2V |
Operating Temperature | -5°C to +60°C (standard version) |
Package Dimensions | 11.3 mm x 8.41 mm |
Use Cases (Applications)
The IMX296 sensor is well-suited for a wide range of applications requiring high-speed, distortion-free imaging:
- Industrial Machine Vision
- High-speed production line inspection
- Barcode and QR code reading
- Robotic guidance systems
- Factory Automation
- Quality control and defect detection
- Assembly line monitoring
- Packaging inspection
- Intelligent Transportation Systems (ITS)
- Traffic monitoring and analysis
- License plate recognition
- Railway safety systems
- Robotics and Drones
- Navigation and obstacle detection
- Object tracking and recognition
- Scientific and Medical Imaging
- High-speed microscopy
- Motion analysis in sports science
- Medical diagnostics requiring fast image capture
- Security and Surveillance
- High-speed event capture
- Perimeter monitoring in critical infrastructure
Key Features of IMX296 sensor
- Global Shutter: Eliminates rolling shutter distortion, ideal for capturing fast-moving objects
- High Frame Rate: Up to 226 fps at full resolution for ultra-smooth motion capture
- Preglow Suppression: Reduces noise and improves image quality in low-light conditions
- High Sensitivity: Large 3.45 µm pixel size for excellent light capture
- Multiple ROI: Supports various regions of interest for flexible readout
- Trigger Mode: External trigger support for precise timing control
- Black Level Correction: Ensures accurate color reproduction
- SLVS-EC Interface: High-speed data transfer supporting up to 2.9 Gbps per lane
Benefits of IMX296 sensor
The Sony IMX296 sensor offers several advantages that make it a top choice for high-speed, precision imaging applications:
Distortion-Free Imaging of Moving Objects
- Global Shutter Technology: Captures the entire frame simultaneously, eliminating the distortion associated with rolling shutters when imaging fast-moving objects or in scenarios with rapid camera movement.
- High Frame Rate: The ability to capture up to 226 frames per second at full resolution enables ultra-smooth motion capture and analysis, crucial for industrial inspection and scientific applications.
Excellent Image Quality
- Large Pixel Size: The 3.45 µm pixels ensure high light sensitivity and low-noise performance, resulting in clear images even in challenging lighting conditions.
- Preglow Suppression: This feature reduces noise and improves overall image quality, particularly beneficial in low-light scenarios.
Versatile Performance
- Multiple ROI Support: Allows for flexible operation, enabling users to optimize between resolution, frame rate, and area of interest based on specific application needs.
- Trigger Mode: External triggering capability ensures precise synchronization with external events or other system components, crucial for many industrial and scientific applications.
High-Speed Data Transfer
- SLVS-EC Interface: The scalable low-voltage signaling with embedded clock (SLVS-EC) interface supports high-speed data transfer, essential for applications requiring real-time image processing or high frame rates.
Robust Design for Industrial Use
- Operating Temperature Range: Suitable for various environmental conditions, making it versatile for different industrial and outdoor applications.
- Compact Size: The relatively small package dimensions allow for integration into compact camera designs, beneficial for space-constrained applications like robotics and drones.
Advanced Imaging Capabilities
- Black Level Correction: Ensures accurate color reproduction, which is crucial for applications requiring precise color analysis or matching.
- Dynamic Range: The approximately 70 dB dynamic range allows for clear imaging in scenes with varying lighting conditions.
By offering this combination of global shutter technology, high frame rates, and advanced features, the IMX296 sensor provides a powerful imaging solution for developers and manufacturers in industrial, scientific, and high-speed imaging sectors. Its capabilities enable the creation of sophisticated visual systems that can capture and analyze fast-moving objects with exceptional clarity and precision, meeting the demands of the most challenging high-speed imaging applications.