LI-ISX019-TI933-110H

$299.00

Image Product Quantity

LI-ISX019-TI933-110H(CAMERA ONLY)

Available on backorder

1

K-7394

24 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony 4.69mm CMOS SoC Sensor ISX019
Tuned YUV data Coax Serial real time streaming
Support HDR(High Dynamic Range)
Color camera
TI933 FPD-Link III serializer
TPS650330-Q1 PMIC included
Active pixel: 1280H x 960V
Optical format: 1/3.8″
Pixel size: 2.9 um x 2.9 um
Compact size: 23 x 23 x 25 mm
Camera Part#: LI-ISX019-TI933-110H
USB 3.0 Kit Part#: LI-USB30-ISX019-TI933-110H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here