LI-IMX385-MIPI-M12

$279.00

Only 3 left in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 8.35 mm Type 1/2 CMOS Image Sensor IMX385LQR
I-PEX MicroCoax Interface for better EMI

Pixel Size: 3.75 x 3.75 μm
Active Pixels: 1937 (H) x 1097 (V)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…