LI-USB30-OS05A20-110H

$289.00

Image Product Quantity

LI-OS05A20-MIPI-110H

30 in stock

1

LI-USB30-MIPI-TESTER V1.3

118 in stock

1

30 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 5MP image sensor OS05A20
USB 3.0 Super Speed support
10-bit RAW data output without compression
UVC compliance
Support register access function
USB +5VDC powered device

Compact Size 26mmx26mm
Focusing Range 20cm to Infinity
Focal length 1.98mm
F/# 2.0
FOV (H) 145°

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

Recommended With

  • LI-OS05A20-MIPI-110H

    LI-OS05A20-MIPI-110H

    $99.00
  • LI-OS05A20-MIPI-145H

    LI-OS05A20-MIPI-145H

    $99.00