| Color sensor | |
| ON Semiconductor CMOS Image Sensor AR0144 | |
| Support M12 lens | |
| Active Pixels: | 1280 (H) x 800 (V) |
| Pixel Size: | 3.0 x 3.0 μm |
| Mount: | M12 x P0.5 |
| Focal Length: | 3.7 mm |
| FOV (D / H / V): | 66.5° / 59° / 35.5° |
If you need to download the driver, please contact:support@leopardimaging.com
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ | N/A | N/A | ✔ | ✔ | N/A |
For detailed Jetson driver with Jetpack version list:Â Click here
| Nvidia JETSON Camera Kit: | Click here |