LI-AR0144-MIPI-CS

$279.00

Only 4 left in stock

For high volume order, please email sales@leopardimaging.com

Color sensor
ON Semiconductor CMOS Image Sensor AR0144
MIPI output
Support CS lens
Active Pixels: 1280 (H) x 800 (V)
Pixel Size: 3.0 x 3.0 μm
Mount: CS
Focal Length: 5.0 mm
FOV (D / H / V): 56.5° / 50° / 28.5°

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Click here