LI-JETSON-IMX274-DUAL-090H

Compatibe with Nvidia Holoscan platform and TX1 / TX2 Developer Kit. For Holoscan Hardware Setup illustrations, click here

$329.00

66 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 Developer Kit and Nvidia Holoscan platform
Sony Diagonal 7.20 mm (Type 1/2.5) CMOS Image Sensor IMX274
Dual Camera
Includes IR cut filter

Active Pixels: 3864 (H) x 2196 (V)
Output Format:
10-bit / 12-bit RAW data
Baseline: 50mm
Pixel Size: 1.62 x 1.62 μm
Interface: 2x 4-lane MIPI CSI-2
Connector: QTH-060-04-H-D-A
Weight: ~ 34g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here