LI-TX1-CB

Nvidia TX1/TX2 Carrier Board

$199.00

In stock

For high volume order, please email sales@leopardimaging.com

Supports Nvidia TX1/TX2 SOM
Supports 3 x 4-lane MIPI Cameras
1 x MicroSD Card Interface
1 x USB 3.0 Type A Interface
1 x USB 2.0 Micro B Interface
1 x RJ45 network Port
1 x UART Interface (TTL)

DC Power IN: 12V ~ 19V
Part#: LI-TX1-CB
TX1/TX2 SOM not included

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-TX1-CB carrier board x 1
2. DC 12V power supply x 1
3. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com