Camera Specification:
LI-IMX274-MIPI-CS
IMX274 8M 4K Camera Module with CS Lens
$249.00
30 in stock
For high volume order, please email sales@leopardimaging.com
IMX274 8M 4K Camera Module with CS Lens
$249.00
30 in stock
For high volume order, please email sales@leopardimaging.com
1/2.5″ 8.51M CMOS HD digital imager
I-PEX MicroCoax Interface for better EMI
Built-in IR Cutting Filter Switcher
| Pixel Size: | 1.62 x 1.62 μm |
If you need to download the driver, please contact:support@leopardimaging.com
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera
LI-IMX274-MIPI-CS is a high-resolution digital camera board. It incorporates a Sony 1/2.5″ CMOS digital image sensor with an active imaging pixel array of 3864H x2196V. The LI-IMX274-MIPI-CS camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| USB 3.0 Tester kit: | Click here |
| Nvidia JETSON Camera Kit: | Click here |