Camera Specification:
LI-USB30-AR0830C-YUV-085H
AR0830 USB3.0 MIPI D-PHY Camera
$499.00
For high volume order, please email sales@leopardimaging.com
AR0830 USB3.0 MIPI D-PHY Camera
$499.00
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor 1/2.9-inch CMOS Image Sensor AR0830 | |
| USB 3.0 Super Speed support | |
| Default M12 lens | |
| ISP included | |
| Resolution: | 3840 (H) x 2160 (V) (active pixels) |
| Shutter: | Electronic Rolling Shutter (ERS) and Global Reset Release (GRR) |
| Â | Modes Supported |
| Optical format: | 1/2.9-inch 8 MP (16:9) |
| Pixel size: | 1.4 μm Back Side Illuminated (BSI) |
| Video Resolution @ Frame Rate: |
1920 x 1080 @ 15fps |
| Power Consumption: |
0.343 A @ 5 VDC (15 fps @ 1920 x 1080) |
| Supply Voltage: | 5 VDC power source from USB3.0 port |
| Part: | LI-USB30-AR0830C-YUV-085H |
Videoconferencing Endpoint
Webcam
Machine Vision Camera
Video Doorbell
Retail In−store Camera, Bodycam, etc.
3D and Stereo Camera

