LI-USB30-M021MB

30mmx30mm USB 3.0 Camera with 720p HD RAW data real time streaming based on Aptina MT9M021 CMOS Sensor with Global Shutter function

$309.00

Image Product Quantity

LI-USB30 V1.6

705 in stock

1

705 in stock

For high volume order, please email sales@leopardimaging.com

Categories:

Aptina MT9M021 1.2M pixels Color / Mono CMOS Sensor
USB 3.0 interface
Global Shutter for high speed application
RAW data USB 3.0 real time streaming
CS lens mount support (Not include Lens)

Active pixel: 1280 (H) x 960 (V)
Frame rate: 60 fps
Optical format: 1/3″
Pixel size: 3.75 x 3.75 μm
Power: USB 3.0 + 5 VDC power source
Compact size: 30 x 30 mm
Accessories: Trigger Cable: LI-USB3-TRIG-CABLE
Color Part#: LI-USB30-M021CB
Mono Part#: LI-USB30-M021MB

Machine Vision
Medical Camera
Scientific Camera

Source Code in C#
Support External Trigger or Software Trigger
Capture & Display
OpenCV supported through Emgu
RAW to RGB Conversion
Save file as BMP & RAW format