Camera Specification:
LI-VD1943-MIPI-062H-AF
global rolling shutter RGB-NIR camera module
$159.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
global rolling shutter RGB-NIR camera module
$159.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Maximum Frame Rate: | 100 fps @ full resolution (GS) |
| 50 fps @ full resolution (RS) | |
| Output Format: |
8-bit / 10-bit RGB RAW |
| Focusing Range: |
10 cm ~ Infinity |
| Auto Focus: |
Supported |
| FOV (H): | 62° |
| TV Distortion: | <-1.5 % |
| Filter Type: |
Visible + 940nm dual bandpass filter |
| Sensor: | STMicroelectronics 5.1MP RGB-NIR Bayer image sensor VD1943 |
| Resolution: |
2560 (H) × 1984 (V) |
| Optical Format: |
1/2.5” |
| Shutter Type: | Global shutter (GS) & Rolling shutter(RS) |
| Interface: | 4-lane MIPI CSI-2 |
| Weight: | ~ 1 g |
If you need to download the driver, please contact:support@leopardimaging.com
Consumer
Industrial


